Publish your products
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL

    MAGNUM SIDE LF 120 CORNER GLOSSY BRILL

    4.2 out of 5 stars4.2(24 reviews)

    Magnum Corner Shower Enclosure 1200 mm, Left Hand Version , 2 Sliding Corner Doors, 2 Fixed Panels, Clear 800 Glass, Easy Clean Glass, Silver Finish 

    Specification
    • Magnum Corner Shower Enclosure 1200 mm, Left Hand Version  with 2 Sliding Corner Doors, 2 Fixed Panels, Clear 800 mm and  Easy Clean Glass, Silver Finish 

    Technical specification
    • Unique ref.T9649
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)1998
    • Width (mm)1210
    • Depth (mm)16
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)53
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit