Publish your products
SOLOS basin 100x50cm NTH, available in glossy white and glossy black finishes
SOLOS basin 100x50cm NTH, available in glossy white and glossy black finishes
SOLOS basin 100x50cm NTH, available in glossy white and glossy black finishes

    SOLOS basin 100x50cm NTH, available in glossy white and glossy black finishes

    SOLOS basin 100x50cm NTH, available in glossy white and glossy black finishes
    Specification
    • SOLOS basin 100x50cm NTH, available in glossy white and glossy black finishes
    Technical specification
    • Unique ref.T5561
    • Product familySolos
    • Product groupWash-Basin
    • TypeObject (single object)
    • Date of publishing2023-10-26
    • Edition number1
    • Height (mm)125
    • Width (mm)1015
    • Depth (mm)516
    Related
    • Material mainFireclay
    • Designed inItaly
    • Manufactured inCzech Republic
    • Weight Net (Kg)33.5
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit