Publish your products
KUBO B/FOLD 75 UNHAND DOOR BRT/SIL SATIN
KUBO B/FOLD 75 UNHAND DOOR BRT/SIL SATIN

    KUBO B/FOLD 75 UNHAND DOOR BRT/SIL SATIN

    Kubo B, Bi-fold, 750 mm, Inwards & Outward Opening, Reversible, Satin 6 mm Safety Glass

    Specification
    • Kubo B, Bi-fold, 750 mm with Inwards & Outward Opening, Reversible and Satin 6 mm Safety Glass

    Technical specification
    • Unique ref.T7323
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)1950
    • Width (mm)770
    • Depth (mm)69.5
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)31
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit