Publish your products
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL

    KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL

    3.4 out of 5 stars3.4(14 reviews)

    Kubo PSC 2 Sliding Door 1500 mm, 2 Sliding Door, 2 Fixed Panels, Reversible, Clear 6 mm Safety Glass, Ideal Clean Coating, Silver Finish

    Specification
    • Kubo PSC 2 Sliding Door 1500 mm with 2 Sliding Door, 2 Fixed Panels, Reversible, Clear 6 mm Safety Glass and  Ideal Clean Coating for Easy Cleaning, Silver Finish

    Technical specification
    • Unique ref.T7341
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)1953
    • Width (mm)1520
    • Depth (mm)72.5
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)55
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit