Publish your products
SOFTMOOD vanity unit 600x440mm, 2 drawer
SOFTMOOD vanity unit 600x440mm, 2 drawer
SOFTMOOD vanity unit 600x440mm, 2 drawer
SOFTMOOD vanity unit 600x440mm, 2 drawer

    SOFTMOOD vanity unit 600x440mm, 2 drawer

    SOFTMOOD vanity unit 600x440mm, 2 drawer
    Technical specification
    • Unique ref.T7800
    • Product familySOFTMOOD
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)475
    • Width (mm)600
    • Depth (mm)440
    Related
    • Weight Net (Kg)27
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units

    Region availability

    Europe
    France
    Germany
    Greece
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit