We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Fastlane Glassgate 250

Unique ref.: glassgate-250
Brand: Integrated Design Limited
Product family: Turnstiles
Product group: Glassgate
Width (mm): 180
Height (mm): 1016
Depth (mm): 1248
Date of publishing: 2017-06-13
Edition number: 1
Type: Object (single object)
Download (3)
The Fastlane Glassgate 250 provides pedestal height dual swinging glass barriers to intelligently control traffic flow while maximising throughput using an aesthetically pleasing stainless steel enclosure.The wider pedestal width makes this the model of choice for integrating elevator dispatch displays. With unsurpassed accuracy, the Glassgate 250 processes up to 1 pedestrian per second, with the barriers designed to close quickly and safely behind users to deter tailgaters while the locking brake option prevents pedestrians from trying to gain access by pushing through the closed barriers. The infrared optical system identifies tailgaters as close as 5mm from the authorised pedestrian thus enforcing a one pass/one entry policy.

The end panel profile is available with round or square options. The enclosure is finished using 304 brushed stainless steel with “Deep Black Quartz” Corian for concealed reader mounting, special finishes and decorative top options are available.

Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.


Material main: Stainless steel
Material secondary: Glass
Designed in: United Kingdom
Manufactured in: United Kingdom
Weight Net (Kg): 79.5

BIMobject Category: Doors - Security
IFC classification: Door
UNSPSC name: Gate barrier systems
UNSPSC code: 46161510
Uniclass 1.4 Code: L451
Uniclass 1.4 Description: Turnstiles
Uniclass 2.0 Code: SS-25-32-35-90
Uniclass 2.0 Description: Turnstile Systems
Uniclass 2015 Code: Pr_30_59_34
Uniclass 2015 Description: Gates and turnstiles
NBS Reference Code: 25-32-35-90
NBS Reference Description: Turnstile Systems
CSI MasterFormat 2014 Code: 11 14 13.19
CSI MasterFormat 2014 Title: Turnstiles
OmniClass Number: 23-29 13 23
OmniClass Title: Access Control Turnstiles
This product is available in:
Africa
  • Mauritius
  • Morocco
  • South Africa
Asia
  • Brunei
  • China
  • Hong Kong
  • Indonesia
  • Japan
  • Macau
  • Malaysia
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Cyprus
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Guernsey
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Luxembourg
  • Malta
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Bahrain
  • Egypt
  • Iraq
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • United States
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Doors - Security

Name Value
Colour n/a
Finish Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass
Material n/a ; Stainless Steel
Material - Core Powder Coated Mild Steel
Size 1016 x 188 x 1248 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0
Assett Identifier n/a
Bar Code n/a
Created By n/a
Created On n/a
Description An electromechanical turnstile gate system suitable for commercial use
Installation Date 1900-12-31T23:59:59
Length 1248 mm
Name IntegratedDesignLtd_TurnstileSystem_FastlaneGlassgate250
Space n/a
Tag Number n/a
Warranty Start Date 1900-12-31T23:59:59
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Wheelchair
Asset Type Fixed
Category n/a
Code Performance n/a
Colour n/a
Constituents n/a
Created By n/a
Created On n/a
Description An electromechanical turnstile gate system suitable for commercial use
Duration Unit n/a
Expected Life 0
Features Status display ; optical and visual alarm notification ; ethernet monitoring and control ; compatible with access control systems
Finish Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Corian ; Clear Toughened Glass
Grade n/a
Manufacturer info@fastlane-turnstiles.com
Material n/a ; Stainless Steel
Model Number n/a
Model Reference Fastlane Glassgate 250
Name IntegratedDesignLtd_TurnstileSystem_FastlaneGlassgate250
Nominal Height 1016 mm
Nominal Length 1248 mm
Nominal Width 188 mm
Replacement Cost 0
Shape n/a
Size 1016 x 188 x 1248 mm
Sustainability Performance n/a
Warranty Description n/a
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit n/a
Warranty Guarantor Labour n/a
Warranty Guarantor Parts n/a

BIMobject®