Featuring 1.8m of laminated and toughened safety glass barriers acting as an imposing psychological barrier to intruders, as well as physically preventing them from gaining unauthorised access, the Glassgate 400 offers the highest level of physical deterrent available in our range.
The full height, dual swinging glass barriers feature a sturdy but open feel enclosure with various height options to intelligently control traffic flow while maximising throughput. It also features an optional locking brake, making the glass doors virtually impenetrable, even in the event of someone trying to gain unauthorised access by applying significant force to them.
With unsurpassed accuracy, the Glassgate 400 processes up to 1 pedestrian per second, with the barriers designed to close quickly and safely behind users to deter tailgaters. The infrared optical system identifies tailgaters as close as 5mm from the authorised pedestrian, thus enforcing a one pass/one entry policy.
The end panel profile is available with elliptical or square options, and the enclosure is finished using 304 brushed stainless steel with Deep Black Quartz Corian for concealed reader mounting. Special finishes and decorative top options are available on request.
Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
Bahrain | Austria | Australia | Canada | Egypt |
Brunei | Belgium | New Zealand | United States | Mauritius |
China | Cyprus | Morocco | ||
Hong Kong | Denmark | South Africa | ||
Indonesia | Finland | |||
Iraq | France | |||
Japan | Germany | |||
Jordan | Greece | |||
Kuwait | Guernsey | |||
Lebanon | Iceland | |||
Macau | Ireland | |||
Malaysia | Isle of Man | |||
Oman | Italy | |||
Pakistan | Jersey | |||
Philippines | Luxembourg | |||
Qatar | Malta | |||
Saudi Arabia | Monaco | |||
Singapore | Netherlands | |||
South Korea | Norway | |||
Taiwan | Poland | |||
Thailand | Portugal | |||
Türkiye | Russia | |||
United Arab Emirates | Spain | |||
Vietnam | Sweden | |||
Switzerland | ||||
United Kingdom |