This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fastlane Glasswing Wide

Unique ref.: glasswing-wide
Brand: Integrated Design Limited
Product family: Turnstiles
Product group: Glasswing
Width (mm): 452
Height (mm): 960
Depth (mm): 1500
Date of publishing: 2017-06-13
Edition number: 1
Type: Object (single object)
Download (3)
The Fastlane Glasswing is a very popular product in the Fastlane Speedgate range, with its aesthetically pleasing elegant design, the Glasswing reliably provides secure entry to a building using multi-beam infrared metrics to detect user passage and activates the retracting glass barriers accordingly. The barriers are positioned in the middle of the pedestal to allow true bidirectional control and automatic free exit if desired. Compact, Standard and Wide variants are available for a wide range of lane width options.

In comparison to the other turnstiles in the Speedgate range, the glass barriers of the Glasswing retract inside the pedestal after a valid card has been presented to allow the authorised user to pass through, and closes quickly behind them to prevent any tailgaters trying to gain unauthorised access.

The end panel profile is available with elliptical or square options. The enclosure is finished using 304 brushed stainless steel with a white glass decorative top as a standard model, special finishes and decorative tops options are available.

Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.


Material main: Stainless steel
Material secondary: Glass
Designed in: United Kingdom
Manufactured in: United Kingdom
Weight Net (Kg): 120

BIMobject Category: Doors - Security
IFC classification: Door
UNSPSC name: Gate barrier systems
UNSPSC code: 46161510
Uniclass 1.4 Code: L451
Uniclass 1.4 Description: Turnstiles
Uniclass 2.0 Code: SS-25-32-35-90
Uniclass 2.0 Description: Turnstile Systems
Uniclass 2015 Code: Pr_30_59_34
Uniclass 2015 Description: Gates and turnstiles
NBS Reference Code: 25-32-35-90
NBS Reference Description: Turnstile Systems
CSI MasterFormat 2014 Code: 11 14 13.19
CSI MasterFormat 2014 Title: Turnstiles
OmniClass Number: 23-29 13 23
OmniClass Title: Access Control Turnstiles
This product is available in:
Africa
  • Mauritius
  • Morocco
  • South Africa
Asia
  • Brunei
  • China
  • Hong Kong
  • Indonesia
  • Japan
  • Macau
  • Malaysia
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Cyprus
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Guernsey
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Luxembourg
  • Malta
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Bahrain
  • Egypt
  • Iraq
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • United States
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Doors - Security

Name Value
Colour n/a
Finish Black Paint and Stainless Steel ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Clear Toughened Glass
Material n/a ; Stainless Steel
Material - Core Powder Coated Mild Steel
Size 960 x 452 x 1252mm ; 960 x 452 x 1500mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0
Assett Identifier n/a
Bar Code n/a
Created By n/a
Created On n/a
Description An electromechanical turnstile gate system suitable for commercial use
Installation Date 1900-12-31T23:59:59
Length 1252 ; 1500 mm
Name IntegratedDesignLtd_TurnstileSystem_FastlaneGlasswingWide
Space n/a
Tag Number n/a
Warranty Start Date 1900-12-31T23:59:59
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Wheelchair
Asset Type Fixed
Category n/a
Code Performance n/a
Colour n/a
Constituents n/a
Created By n/a
Created On n/a
Description An electromechanical turnstile gate system suitable for commercial use
Duration Unit n/a
Expected Life 0
Features Status display ; optical and visual alarm notification ; ethernet monitoring and control ; compatible with access control systems
Finish Black Paint and Stainless Steel ; Clear Toughened Glass ; n/a ; Black Paint and Stainless Steel ; Clear Toughened Glass
Grade n/a
Manufacturer info@fastlane-turnstiles.com
Material n/a ; Stainless Steel
Model Number n/a
Model Reference Fastlane Glasswing Wide
Name IntegratedDesignLtd_TurnstileSystem_FastlaneGlasswingWide
Nominal Height 960 mm
Nominal Length 1252 ; 1500 mm
Nominal Width 452 mm
Replacement Cost 0
Shape n/a
Size 960 x 452 x 1252mm ; 960 x 452 x 1500mm
Sustainability Performance n/a
Warranty Description n/a
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit n/a
Warranty Guarantor Labour n/a
Warranty Guarantor Parts n/a

BIMobject®