Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inax/products/589cb5f8-4d69-4414-a208-2f8437836c24
Home
Categories
Sanitary
Showers
INAX S600 Exposed Shower System (Thermostats) FL0655T-F
Available in United States
INAX
Follow
INAX S600 Exposed Shower System (Thermostats) FL0655T-F
S600 Exposed Shower System (Thermostats)
Download
Get in contact with INAX
Log in
Technical specification
Technical specification
Unique ref.
INAX_S600_Exposed_Shower_System-Thermostats_FL0655T-F
Product family
Thermostats (44)
Product group
Thermostats (01)
Type
Object (single object)
Date of publishing
2023-07-03
Edition number
1
Height (mm)
997.7
Width (mm)
400
Depth (mm)
100
Links
Links
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:INAX#/page:1
Related
Related
Material main
Brass
Weight Net (Kg)
12
Classification
Classification
BIMobject Category
Sanitary - Showers
OmniClass Number
23-31 17 19
OmniClass Title
Shower Head Fixtures
Similar products
INAX
INAX 295 Vessel basin, Aqua CL029501-6DFV0-A
Download
INAX
INAX S600 Vessel basin (VI) CL064201-6DFV0-A
Download
INAX
INAX S200 OP Touchless toilet CC090203-6DFV0-ANB
Download
INAX
INAX 281 WH corner basin CL028101-6DFV0
Download
INAX
INAX Vessel basin CL029901-6DFF0-A
4.7
(
6
)
Download
INAX
INAX S600 Basin mixer FL0652S-F
Download