Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inax/products/754f3e5c-6827-46b9-86f6-b2abeb216648
Home
Categories
Sanitary
Wash basins
INAX S600 Vessel basin (VI) CL064201-6DFV0-A
Available in United States
INAX
Follow
INAX S600 Vessel basin (VI) CL064201-6DFV0-A
Download
Get in contact with INAX
Log in
Technical specification
Technical specification
Unique ref.
INAX_S600_Vessel_basin-VI_CL064201-6DFV0-A
Product family
Chinaware/Ceramics (WB) (12)
Product group
WB Vessel (01)
Type
Object (single object)
Date of publishing
2023-07-03
Edition number
1
Height (mm)
174
Width (mm)
560
Depth (mm)
400
Links
Links
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:INAX#/page:1
Related
Related
Weight Net (Kg)
12
Classification
Classification
BIMobject Category
Sanitary - Wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Similar products
INAX
INAX 295 Vessel basin, Aqua CL029501-6DFV0-A
Download
INAX
INAX S600 Exposed Shower System (Thermostats) FL0655T-F
Download
INAX
INAX S200 OP Touchless toilet CC090203-6DFV0-ANB
Download
INAX
INAX 281 WH corner basin CL028101-6DFV0
Download
INAX
INAX Vessel basin CL029901-6DFF0-A
4.7
(
6
)
Download
INAX
INAX S600 Basin mixer FL0652S-F
Download