Publish your products
580T XT

580T XT

Table base in stainless steel.
Recommended top sizes:
Square:
80 cm x 80 cm – 32″ x 32″
Round:80 cm, 32″
90 cm, 36″
Base Spread: 50 cm, 20″
For rectangular table tops, two table bases may be required for added support.
Base can be cut to lower height at an additional cost.

Technical specification
  • Unique ref.580T-XT
  • Product familySandler
  • Product groupEt Al
  • TypeObject (single object)
  • Date of publishing2024-07-08
  • Edition number1
  • Height (inches)28.3
  • Width (inches)19.7
  • Depth (inches)19.7
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)40.79
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-13 29 15 11
  • OmniClass TitleColumn Bases

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit