Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/0ed5d298-f9f1-4a79-9cd3-0b999de837b9
Home
Categories
Furniture
Sofas
Krosa 5.1
Available in United States
Sandler | Inspec
Follow
Krosa 5.1
Fully upholstered lounge chair with generous cushioning and proportions.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Krosa-5-1
Product family
Sandler
Product group
Volare Collection
Type
Object (single object)
Date of publishing
2025-07-21
Edition number
1
Height (inches)
30.3
Width (inches)
44.9
Depth (inches)
34.6
Links
Links
Product url
https://www.sandlerseating.com/product/krosa-5-1/
Related
Related
Material main
Upholstery
Material secondary
Metal
Designed in
Türkiye
Manufactured in
Türkiye
Weight Net (Lbs)
96.34
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 52 00
CSI MasterFormat 2014 Title
Seating
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download