Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/5d649292-d4b7-42c5-aeae-4bda8b4e26a7
Home
Categories
Furniture
Chairs, Stools & Benches
Star 9.1
Available in United States
Sandler | Inspec
Follow
Star 9.1
Fully upholstered double-sided sofa with aluminum colored plastic feet.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Star-9-1
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2024-05-20
Edition number
1
Height (inches)
43.3
Width (inches)
118.1
Depth (inches)
63
Links
Links
Product url
https://www.sandlerseating.com/product/star-9-1/
Related
Related
Material main
Upholstery
Material secondary
Polyurethane
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
271.17
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 13 15
OmniClass Title
Residential Sofas
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 1.1
Download
Sandler | Inspec
Luma 7.2
Download