Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/5e4d6f8e-8417-4dfc-8ab9-7301b369b9d7
Home
Categories
Furniture
Armchairs
Yumi 2.1
Available in United States
Sandler | Inspec
Follow
Yumi 2.1
Armchair with an upholstered seat and wooden back on a solid beech frame
Download
Technical specification
Technical specification
Unique ref.
Yumi-2-1
Product family
Sandler
Product group
Milano Collection
Type
Object (single object)
Date of publishing
2023-03-07
Edition number
1
Height (inches)
29.7
Width (inches)
23.2
Depth (inches)
22
Links
Links
Product url
https://www.sandlerseating.com/product/yumi-2-1/
Related
Related
Material main
Beech
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
15.65
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 52 13
CSI MasterFormat 2014 Title
Chairs
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Star 9.1
Download