Publish your products
Addit 8.1
Addit 8.1
Addit 8.1

    Addit 8.1

    Upholstered footstool on legs of powder coated or chromium plated cast aluminium. With its patented, multidirectional linking device, Addit is a collection that inspires to creative and flexible solutions. The modules have a classic timeless design with clearly articulated features where the users can create their own unique expression with the help of different colours and choice of materials on upholstery, frame and legs. Addit bench and ottoman: Addit benches and ottomans completes the Addit sofa/modular system series, but can also be used as solitaries. The bench can be linked with the magnetic, patented linking device, allowing to create a long row of bench seating. The ottomans can be used as smaller och larger “islands” in any room.

    Specification
    • Addit consists of six modular units – right-unit, left-unit, corner-unit, centre-unit, and two bench and ottoman units. Thanks to the innovative, patented linking device that Lammhults has developed, the units can be linked together entirely according to the users wishes. Each unit can also function as a fully upholstered stand-alone furniture piece. With Addit, Anya Sebton stretches the limits and inspires the users to make their own creative choices. The ottomans have no linking device.

    Technical specification
    • Unique ref.addit-8-1
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (inches)18.5
    • Width (inches)36.2
    • Depth (inches)25.6
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)35.27
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit