Publish your products
arc 90

arc 90

Round table with steel base and wood top in oak, walnut or lacquered finish. Top size 90 cm/36″ diameter, base spread 50 cm/20″ diameter.

Specification

Technical specification
  • Unique ref.arc-90
  • Product familySandler
  • Product groupInclass Collection
  • TypeObject (single object)
  • Date of publishing2024-03-28
  • Edition number1
  • Height (inches)28.3
  • Width (inches)35.4
  • Depth (inches)35.4
Related
  • Material mainPowder coated steel
  • Material secondaryWood
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)59.52
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit