Publish your products
Archal 1.5MB
Archal 1.5MB
Archal 1.5MB
Archal 1.5MB

    Archal 1.5MB

    Fully upholstered chair with medium height back on a powder coated or chromium plated steel base, upholstery with quilting detail. Additional padding available on all the Archal range at no extra cost. Archal brings a new level of form and style innovation to the Lammhults seating collection. Using a frame of cast aluminium, Archal goes beyond the limitations of bent steel tubing, with the sculptural form of solid cast aluminium. Produced locally, the Archal frame is made using 99,9% recycled material, the equivalent of approximately 360 aluminium soft cans.

    Specification
    • Archal is available fully upholstered with quilting, with or without arms and with two different swivel bases: a 4-feet swivel base with glides, and a 5-feet swivel base version with casters. Both frames in the same graphic, stylish Archal design made from recycled aluminium.

    Technical specification
    • Unique ref.archal-1-5-mb
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (inches)34.6
    • Width (inches)19.7
    • Depth (inches)22.4
    Related
    • Material mainAluminium
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)23.81
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit