Publish your products
Area 9.2
Area 9.2
Area 9.2

    Area 9.2

    Modular sofa unit on powder coated or chromium plated cast aluminium sled base. Left-hand unit with upholstered seat and low rise back, and built-in magnetic linking device. This modular seating series with its six different modular units inspires to creative and flexible seating solutions. Use them separately or in groups to create exiting configurations. Two-, three- or even more seater sofas are easily created. The innovative linking device, Quicklink, consisting of built-in magnets makes the units easy to regroup. The airy table in perforated sheet metal makes a perfect complement to the upholstered units. The high back version offers a feeling of seclusion in open areas and enables building a soft, sophisticated room within the room.

    Specification
    • The Area series, by Anya Sebton, consists of several modular units: right, left, center and corner units with high or low back, plus two different shaped foot stools, a table in perforated sheet metal and an easy chair. All Area modules can be linked with Area Radius modules.

    Technical specification
    • Unique ref.area-9-2
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-23
    • Edition number1
    • Height (inches)32.7
    • Width (inches)30.7
    • Depth (inches)38.6
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)60.63
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States