Publish your products
Campus 2.3

Campus 2.3

Fully upholstered armchair on a powder coated or chromium plated steel frame. The Campus chair was launched in 1992 and became an instant success. The design brief was clear: create a functional affordable volume chair for the international contract market. The response was Campus.

Specification
  • Available as a chair and an armchair, Campus comes in a number of variants, with four legs or sled base. Seat and back in veneer, alt. upholstered seat/ seat and back. Campus stacks; Campus links; Campus can be managed easily with its trolley. Campus complements conference, office, institutional and residential settings with its quiet capable style.

Technical specification
  • Unique ref.campus-2-3
  • Product familyInspec
  • Product groupLammhults Collection
  • TypeObject (single object)
  • Date of publishing2023-01-23
  • Edition number1
  • Height (inches)29.9
  • Width (inches)20.9
  • Depth (inches)19.3
Related
  • Material mainPowder coated steel
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Lbs)11.46
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States