Publish your products
Charlotte 106

Charlotte 106

One-seat element in the Charlotte series of American-made modular seating.

Specification

Technical specification
  • Unique ref.Charlotte-106
  • Product familySandler
  • Product groupVolare Collection
  • TypeObject (single object)
  • Date of publishing2026-01-09
  • Edition number1
  • Height (inches)30.7
  • Width (inches)28.3
  • Depth (inches)32.9
Related
  • Material mainUpholstery
  • Material secondaryFabric
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)63.93
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit