Publish your products
Ciao 9.2
Ciao 9.2
Ciao 9.2
Ciao 9.2

    Ciao 9.2

    Contemporary MDF table top with high pressure laminate. Features a pillar base with powder coated steel tubing and felt glides.
    Height: 16.5″ / 420mm
    Diameter: 15.7″ / 400mm

    Specification

    Technical specification
    • Unique ref.ciao-9-2
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2024-07-01
    • Edition number1
    • Height (inches)16.5
    • Width (inches)15.7
    • Depth (inches)15.7
    Related
    • Material mainSteel
    • Material secondaryMDF
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)20.94
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_21_58
    • Uniclass 2015 DescriptionOccasional tables
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit