Publish your products
Cocoon 102

Cocoon 102

Acoustic seating unit which provides privacy and personal space. Fitted with built-in Bluetooth speakers (1-way Bluetooth), LED lighting, USB charger and mounted on casters. Rechargeable battery lasts for 2-3 daysdepending on usage.

PLEASE NOTE: COM requirement if using two separate fabrics is 7.3 m/8 yds for the wall panels and 3.5 m/3.8 yds for the inside seat. If using the same fabric for wall panels and inside seat, 10 m/10.9 yds is needed in total.

Specification

Technical specification
  • Unique ref.Cocoon-102
  • Product familySandler
  • Product groupSkipper
  • TypeObject (single object)
  • Date of publishing2024-07-18
  • Edition number1
  • Height (inches)69.3
  • Width (inches)39.4
  • Depth (inches)39.4
Related
  • Material mainPlastic
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Lbs)154.32
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSL_90_20_98
  • Uniclass 2015 DescriptionWork booths
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-25 13 13 15
  • OmniClass TitleSingle Wall Audio Booths

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit