Publish your products
Cosmo 1501
Cosmo 1501
Cosmo 1501
Cosmo 1501
Cosmo 1501

    Cosmo 1501

    Upholstered, comfortable loveseat in the Cosmo range of modular seating. Features an exposed steel frame that comes in a variety of colors.

    Specification

    Technical specification
    • Unique ref.Cosmo-1501
    • Product familySandler
    • Product groupet.al
    • TypeObject (single object)
    • Date of publishing2025-01-08
    • Edition number1
    • Height (inches)31.5
    • Width (inches)68.5
    • Depth (inches)34.6
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)163.14
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit