Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/09408013-78ab-49bf-a8fd-15b964d2b799
Home
Categories
Furniture
Chairs, Stools & Benches
Euthalia-181-11
Available in United States
Sandler | Inspec
Follow
Euthalia-181-11
Armchair in walnut or beech frame with upholstered seat
Download
Technical specification
Technical specification
Unique ref.
euthalia-181-11
Product family
Sandler
Product group
Tonon Collection
Type
Object (single object)
Date of publishing
2023-01-20
Edition number
1
Height (inches)
31.5
Width (inches)
22.4
Depth (inches)
16.9
Links
Links
Product url
https://www.sandlerseating.com/product/euthalia-181-11/
Related
Related
Material main
Wood
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
24.25
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 52 19
CSI MasterFormat 2014 Title
Upholstered Seating
OmniClass Number
23-21 21 33 13
OmniClass Title
Commercial Restaurant Chairs
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download