Publish your products
grade plus 2.6

grade plus 2.6

Armchair with recycled polypropylene seat on a powder coated or chromium plated cantilever steel frame with upholstered seat pad. With its graduated shell which has also given the series its name, Grade Plus has a unique design and its own expression that is recognized regardless of model and frame. With the armrest integrated into the shell, the designers Johannes Foersom and Peter Hiort-Lorenzen have created a timeless and generous model focusing on high comfort in many different sitting positions.

Specification
  • The shell comes in five colors: white-grey, graphite, beige, dark red or black. Grade Plus is offered in a variety of frames and an upholstered seat as an option.

Technical specification
  • Unique ref.grade-plus-2-6
  • Product familyInspec
  • Product groupLammhults Collection
  • TypeObject (single object)
  • Date of publishing2023-01-25
  • Edition number1
  • Height (inches)31.5
  • Width (inches)23.2
  • Depth (inches)21.7
Related
  • Material mainPowder coated steel
  • Material secondaryPolypropylene
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Lbs)16.98
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States