Publish your products
Hyppo 6.1
Hyppo 6.1
Hyppo 6.1
Hyppo 6.1
Hyppo 6.1

    Hyppo 6.1

    Lounge chair with an upholstered seat and back on a solid beech frame,1 cushion included

    Specification

    Technical specification
    • Unique ref.Hyppo-6-1
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2023-10-23
    • Edition number1
    • Height (inches)28.7
    • Width (inches)30.3
    • Depth (inches)26.2
    Related
    • Material mainBeech
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)45.19
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_48
    • Uniclass 2015 DescriptionLounge chairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit