Publish your products
Kicca 021 DR

Kicca 021 DR

Swivel armchair with 5 ways aluminum frame on castors. Upholstered seat and back.

Specification

Technical specification
  • Unique ref.kicca-021-dr
  • Product familySandler
  • Product groupet.al
  • TypeObject (single object)
  • Date of publishing2024-06-27
  • Edition number1
  • Width (inches)26.8
  • Depth (inches)25.6
Related
  • Material mainSteel
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)26.46
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs
  • CSI MasterFormat 2014 Code12 52 23
  • CSI MasterFormat 2014 TitleOffice Seating

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit