Publish your products
Kicca 164

Kicca 164

Upholstered armchair on column steel base. 360° swivel without memory return.

Specification

Technical specification
  • Unique ref.kicca-164
  • Product familySandler
  • Product groupet.al
  • TypeObject (single object)
  • Date of publishing2024-04-16
  • Edition number1
  • Height (inches)29.9
  • Width (inches)24.4
  • Depth (inches)22.4
Related
  • Material mainSteel
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)44.09
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12_22
  • Uniclass 2015 DescriptionDining chairs
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit