Publish your products
Leela 2.4

Leela 2.4

Armchair with 3 legs on plywood frame. Upholstered onto the frame. Webbed seat.

Specification

Technical specification
  • Unique ref.leela-2-4
  • Product familySandler
  • Product groupMontbel Collection
  • TypeObject (single object)
  • Date of publishing2024-07-18
  • Edition number1
  • Height (inches)33.1
  • Width (inches)24
  • Depth (inches)25.2
Related
  • Material mainPowder coated steel
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)33.07
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit