Publish your products
Luma 7.3K

Luma 7.3K

Fully upholstered two seater sofa on a solid wood frame. The front of the back has buttoned upholstery, and there is piping detail on the inside and outside of the armrests.

Specification

Technical specification
  • Unique ref.luma-7-3K
  • Product familySandler
  • Product groupMontbel Collection
  • TypeObject (single object)
  • Date of publishing2024-07-10
  • Edition number1
  • Height (inches)34.6
  • Width (inches)56.7
  • Depth (inches)28.7
Related
  • Material mainUpholstery
  • Material secondaryWood
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)83.78
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 23 13 15
  • OmniClass TitleResidential Sofas

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit