Publish your products
Luma 8.1R
Luma 8.1R
Luma 8.1R
Luma 8.1R
Luma 8.1R

    Luma 8.1R

    Fully upholstered backless sofa on rounded metal colored plastic feet

    Specification

    Technical specification
    • Unique ref.luma-8-1-R
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2023-06-14
    • Edition number1
    • Height (inches)15.7
    • Width (inches)60.6
    • Depth (inches)26.8
    Related
    • Material mainUpholstery
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)41.89
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit