Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/ad51968d-2cf8-4460-879b-4438f5c4efe3
Home
Categories
Furniture
Chairs, Stools & Benches
Pillow 1.1
Available in United States
Sandler | Inspec
Follow
Pillow 1.1
Upholstered ottoman with steel frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
pillow-1-1
Product family
Sandler
Product group
Inclass Collection
Type
Object (single object)
Date of publishing
2024-05-20
Edition number
1
Height (inches)
19.3
Width (inches)
21.3
Depth (inches)
14.6
Links
Links
Product url
https://www.sandlerseating.com/product/pillow-1-1/
Related
Related
Material main
Upholstery
Material secondary
Metal
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
11.24
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_59
Uniclass 2015 Description
Ottomans
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download