Publish your products
Princess 128.12

Princess 128.12

Upholstered armchair on beech wood frame.

Technical specification
  • Unique ref.princess-128-12
  • Product familySandler
  • Product groupTonon Collection
  • TypeObject (single object)
  • Date of publishing2024-03-11
  • Edition number1
  • Height (inches)32.3
  • Width (inches)22.4
  • Depth (inches)22.9
Related
  • Material mainWood
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit