Publish your products
Ribbon 1-5-WCO
Ribbon 1-5-WCO
Ribbon 1-5-WCO
Ribbon 1-5-WCO

    Ribbon 1-5-WCO

    Swivel side chair with a wooden shell and painted aluminum frame.

    Specification

    Technical specification
    • Unique ref.Ribbon-1-5-WCO
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2024-09-26
    • Edition number1
    • Height (inches)31.1
    • Width (inches)18.5
    • Depth (inches)21.7
    Related
    • Material mainAluminium
    • Material secondaryWood
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)12.79
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit