Publish your products
Sella 290.71
Sella 290.71
Sella 290.71

    Sella 290.71

    Counter stool in matt beech with belt leather seat and back. Metal parts in matt stainless steel. Indoor use only.
    Produced to Counter Height seat height of 25.6"

    Specification

    Technical specification
    • Unique ref.sella-290-71
    • Product familySandler
    • Product groupTonon Collection
    • TypeObject (single object)
    • Date of publishing2024-07-09
    • Edition number1
    • Height (inches)31.1
    • Width (inches)16.1
    • Depth (inches)16.1
    Related
    • Material mainBeech
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)14.33
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit