Publish your products
Sella 292.35

Sella 292.35

Table. Available in matt beech. Stainless steel base. Indoor use only.

Specification

Technical specification
  • Unique ref.sella-292-35
  • Product familySandler
  • Product groupTonon Collection
  • TypeObject (single object)
  • Date of publishing2024-01-15
  • Edition number1
  • Height (inches)41.3
  • Width (inches)23.6
  • Depth (inches)23.6
Related
  • Material mainBeech
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)47.4
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit