Publish your products
Step 904.L4
Step 904.L4
Step 904.L4
Step 904.L4
Step 904.L4

    Step 904.L4

    Upholstered armchair with rounded wooden legs.

    Specification

    Technical specification
    • Unique ref.Step-904-l4
    • Product familySandler
    • Product groupTonon Collection
    • TypeObject (single object)
    • Date of publishing2024-02-19
    • Edition number1
    • Height (inches)33.9
    • Width (inches)22.8
    • Depth (inches)21.3
    Related
    • Material mainWood
    • Material secondaryPolyurethane
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)11.02
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit