Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/87be9fe2-bd45-4519-abd8-d2bb5d650923
Home
Categories
Furniture
Chairs, Stools & Benches
Tablet 8.6
Available in United States
Sandler | Inspec
Follow
Tablet 8.6
Large ottoman with Solid Beech wood plinth
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
tablet-8-6
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2023-10-19
Edition number
1
Height (inches)
18.9
Width (inches)
63
Depth (inches)
23.2
Links
Links
Product url
https://www.sandlerseating.com/product/tablet-8-6/
Related
Related
Material main
Beech
Material secondary
Fabric
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
55.78
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 1.1
Download
Sandler | Inspec
Luma 7.2
Download