Publish your products
Varya 2.10R PP
Varya 2.10R PP
Varya 2.10R PP
Varya 2.10R PP
Varya 2.10R PP

    Varya 2.10R PP

    Armchair with polypropylene seat and back with right table arm and left metallic arm on a 4 leg epoxy coated base with casters. Greenguard Certified.

    Specification
    • Designed by Simon Pengelly, the VARYA collection is a truly transversal and functional family of chairs that easily crosses the boundary between public and domestic spaces. The VARYA family configure one of the largest and most complete ranges on the market. With an elegant and refined design, VARYA allows to furnish different types of spaces with the same family of seating, keeping always coherent project aesthetic. Different, chairs, armchairs, stools and benches are generated by combining comfortable seats with an extense range bases. The broad variety of combinations, together with the extensive range of available finishes, allow for endless possibilities of customization without altering the unique character and timeless spirit of this original family designed for inhabiting the most diverse array of settings and contexts.

    Technical specification
    • Unique ref.varya-2-10R-PP
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-02-23
    • Edition number1
    • Height (inches)31.9
    • Width (inches)20.5
    • Depth (inches)20.5
    Related
    • Material mainPowder coated steel
    • Material secondaryPolypropylene
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)13.89
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States