Publish your products
Woodlook 1.9

Woodlook 1.9

Woodlook side chair with frame manufactured entirely from aluminum but with realistic appearance of wood. With stretchers. Highly durable and scratch resistant. Stacks 5

Specification
  • Woodlook® is a new concept in seating designed to withstand the most punishing environments without compromising design. Our furniture is built from sturdy aluminum whilst maintaining an authentic wood appearance.

    The unique Woodlook® process offers unparalleled durability yet is lightweight, scratch resistant, competitively priced and can be customized to meet bespoke designs. The Woodlook® range is ideal for all high traffic situations including restaurants, hotels, casinos, cruise ships, healthcare, and education.

    Woodlook® chairs demonstrate some of the most enviable qualities found in contemporary furniture – strength and durability. Made from a lightweight, yet sturdy, aluminium, these stackable chairs stand up to the rigorous demands of commercial settings.

Technical specification
  • Unique ref.woodlook-1-9
  • Product familySandler
  • Product groupWoodlook
  • TypeObject (single object)
  • Date of publishing2023-08-08
  • Edition number1
  • Height (inches)32.8
  • Width (inches)20.1
  • Depth (inches)23
Related
  • Material mainAluminium
  • Material secondaryUpholstery
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)15.65
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 00
  • CSI MasterFormat 2014 TitleSeating
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit