Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/3bea83c8-7294-4f0d-829c-a88446eef3ce
Home
Categories
Furniture
Chairs, Stools & Benches
Yumi 1.3
Available in United States
Sandler | Inspec
Follow
Yumi 1.3
Side chair with laminate seat and wooden back on a solid beech frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
yumi-1-3
Product family
Sandler
Product group
Milano Collection
Type
Object (single object)
Date of publishing
2023-03-07
Edition number
1
Height (inches)
29.7
Width (inches)
21.5
Depth (inches)
21.7
Links
Links
Product url
https://www.sandlerseating.com/product/yumi-1-3/
Related
Related
Material main
Beech
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
13.67
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Star 9.1
Download