Unique ref.: | rhombus_profile_100_20 |
---|---|
Brand: | Intelligent Wood |
Product family: | Wall Siding |
Product group: | Wall Siding |
Width (mm): | 2420 |
Height (mm): | 100 |
Depth (mm): | 20 |
Date of publishing: | 2020-05-20 |
Edition number: | 1 |
Type: | Object (single object) |
Resysta UPB
Rhombus profile for wall siding/facade, waterproof, look&feel of noble wood, wheather-resistant, recycable, winner Green Product Award 2018 (category architecture) by using products made of Resysta it is possible to score 3-4 points for LEED certification of buildings. The product is made of approx 60% rice husks, a none used leftover of food industry. All products mabe of Resysta are recycable. Resysta created therefore an own recycling cycle
Resysta UPB
Density 0,6 (+/- 0.05) g /cm3; Tensile Modulus ≥ 700 N/mm2; Tensile Strength ≥ 9,0 N/mm2; Flexural Modulus ≥ 800 N/mm2; Flexural Strength ≥ 10 N/mm2; Rigidity Modulus ≥ 160 N/mm2; Shear Strength ≥ 2,7 N/mm2; Brinell Hardness ≥ 20 N/mm2; Screw Withdrawal Resistance - Surface ≥ 1200 N; Screw Withdrawal Resistance - Narrow Side ≥ 1200 N; Nail Withdrawal Resistance - Surface ≥ 200 N; Nail Withdrawal Resistance - Narrow Side ≥ 300 N; Coefficient of Thermal Linear Expansion 5,2 *10(-5) m/m°C; Thermal Linear Expansion Force ≈ 1.500 N; Heat Conductivity (λ) ≥ 0,07 W/(mK); Heat Capacity 1,02 J/(gK); Diffusion Resistance - (Water Vapor Permeability) μ=1000; Airborne Sound Insulation 32 Rw(dB); Water Absorption 24 h (Weight) ≤ 2,0%; Water Absorption 24 h (Elongation) ≤ 0,1%; Water Absorption 24 h (Change in Width) ≤ 0,2%; Water Absorption 24 h (Change in Thickness) ≤ 0,1 %; Fire Behaviour Standard - UL V94 V0; Fire Behaviour Standard - EN 13501 D,s3,d0; Short-Time Weld Factor - Traction Test 0,68; Short-Time Weld Factor - Flexural Test 0,76; Resistance Against Termites Attempted Attack - No Infestation; Resistance Against Wood-Discoloring Fungi; VOC - Emission - aprooved
System type: UPB Board, Facade Board, Facade Cladding
Product url: | http://www.intelligent-wood.de/english/ |
---|---|
Installation instructions: | http://www.intelligent-wood.de/english/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/intelligent-wood/product/rhombus_profile_100_20
Material main: | Other |
---|---|
Material secondary: | PVC |
Designed in: | Germany |
Manufactured in: | |
Weight Net (Kg): | 3.19 |
BIMobject Category: | Walls - Cladding |
---|---|
IFC classification: | Curtain Wall |
UNSPSC name: | Siding and exterior wall materials |
UNSPSC code: | 301518 |
Uniclass 1.4 Code: | L3811 |
Uniclass 1.4 Description: | Curtain walls, rainscreen cladding |
Uniclass 2015 Code: | Ss_25_20 |
Uniclass 2015 Description: | Wall cladding systems |
OmniClass Number: | 23-13 33 27 11 |
OmniClass Title: | Curtain Walls |
Name | Value |
---|---|
Application | facade with rhombus profiles |
Colour | aged teak |
Installation Method | rhombus on underconstruction |
Material | UPB Board made of Resysta |
Panel Length | 2420 mm |
Panel Thickness | 20 mm |
Panel Width | 100 mm |
Recyclable | True |
Sustainability Website URL | https://www.resysta.com/en/material-resysta/material/recycling.html |
Type | rhombus profile |
Wall Cladding Panel Type | rhombus |
Weight | 3.19 kg |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | aged teak |
Material | UPB Board made of Resysta |
BIMobject®