Publish your products
Chamfered Newel Post Wrap

Chamfered Newel Post Wrap

Product Overview

The INTEX Extruded Newel Post offers a high-performance, low-maintenance solution for porch, deck, and balcony railing systems. Crafted from premium cellular PVC with extruded technology, these newels provide the traditional aesthetic and crisp details of custom-milled wood without the susceptibility to rot, swelling, or weather degradation. Designed for seamless integration into commercial and high-end residential applications, INTEX Extruded Newel Posts engineered to fit around structural timber or steel posts, delivering structural integrity alongside architectural beauty.

Key Features & Benefits

  • Unmatched Durability: Constructed from high-density cellular PVC that will not rot, chip, peel, split, or absorb moisture.
  • Low Maintenance: Highly resistant to moisture, UV exposure, and insect damage—eliminating frequent repainting and sealing cycles.
  • Versatile Integration: Engineered to wrap around standard structural posts (wood or steel) or mount with specialized INTEX mounting hardware.
  • Paint Ready: Arrives ready for finishing with 100% acrylic latex paint to match project palette requirements.
  • Authentic Millwork Aesthetic: Sharp, clean lines and classic proportions replicate traditional hand-crafted timber millwork.
  • Commercial & Residential Grade: IRC and IBC compliant options for broad application across multi-family, commercial, and single-family projects.

Applications

  • Commercial Balconies & Porches
  • Multi-Family Residential Complexes
  • Custom Single-Family Homes & Coastal Architecture
  • Historic Renovations & Modern Traditional Exteriors
Specification
  • Technical Specifications

    • Manufacturer: INTEX Millwork Solutions
    • Material: Extruded / Cellular PVC
    • Finish / Color: Standard White (Paintable with 100% Acrylic Latex, LRV ≥ 55)
    • Profile Options: Available in multiple sizes (e.g., 5"x5", 6"x6", 8"x8", custom nominal sizes)
    • Height Options: Standard heights (e.g., 38", 44", 48", 54", 108" sleeve lengths)
    • Core Compatibility: Accepts internal structural pipe mounts or 4x4 / 6x6 wood posts
    • Compliance & Code: IBC and IRC code compliant (when installed per manufacturer guidelines)
Technical specification
  • Unique ref.chamfered-newel-post-wrap
  • Product familyNewels & Column Wraps
  • Product groupNewels
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Columns
  • OmniClass Number23-17 25 11 11 15
  • OmniClass TitlePosts, Newel Posts, Pickets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States