Publish your products
Dartmouth Glass Baluster

Dartmouth Glass Baluster

Product Overview

The INTEX Glass Balusters System provides a sophisticated railing infill option that maximizes panoramic views and airflow while maintaining safety and code compliance. Built with heavy-duty, 1/4" thick tempered safety glass, these vertical balusters seamlessly integrate into INTEX cellular PVC top and bottom rail systems (including Liberty, Hampton, Providence, Dartmouth, and Nautilus lines). Perfect for coastal environments, lakeside retreats, and commercial balconies, this system offers an unobstructed, modern aesthetic with the low-maintenance durability of marine-grade materials.

Key Features & Benefits

  • Unobstructed Views: Clear tempered glass balusters maximize sightlines to surrounding landscapes while preserving traditional vertical infill safety.
  • Seamless Rail Integration: Top and bottom rails feature pre-routed channels designed specifically for glass balusters, eliminating the need for mechanical fasteners, field routing, or visible clips.
  • Corrosion & Weather Resistance: Engineered to withstand harsh coastal exposures without rusting, fogging, or degrading over time.
  • Enhanced Airflow: Vertical glass baluster configuration permits natural breezes while serving as a secure guardrail.
  • Low Maintenance: Easy to clean with standard glass cleaners; eliminates the need for repainting, staining, or anti-corrosion treatments.
  • Multi-System Compatibility: Designed to integrate smoothly across INTEX’s primary cellular PVC rail profiles for a cohesive site design.

Applications

  • Waterfront & Coastal Decking Systems
  • Commercial & Residential Balconies
  • Outdoor Dining & Hospitality Patios
  • Scenic Mountain & Rural Estates
Specification
  • Technical Specifications

    • Manufacturer: INTEX Millwork Solutions
    • Material: 1/4" Thick Heavy-Duty Tempered Safety Glass
    • Baluster Dimensions: 1/4" x 3-5/8" (or 4") profiles available in 31" (for 36" rail height) and 37" (for 42" rail height)
    • Packaging: Sold in packs of 5 balusters
    • System Height Compatibility: 36" and 42" finished railing heights
    • Section Lengths: Compatible with standard 6' and 8' level rail section spans
    • Rail Compatibility: Liberty, Hampton, Providence, Dartmouth, and Nautilus series pre-routed glass-ready rail sets
    • Installation Method: Drop-in channel mounting (no exposed screws or metal clips)
    • Application Scope: Level guardrail installations (commercial & residential)
    • Code Compliance: Meets IRC and IBC safety standards for tempered architectural glass infills
Technical specification
  • Unique ref.dartmouth-glass-baluster
  • Product familyRailing Systems
  • Product groupBalusters
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • CSI MasterFormat 2014 Code06 63 00
  • CSI MasterFormat 2014 TitlePlastic Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States