Publish your products
Dartmouth Turned 1 Baluster
Dartmouth Turned 1 Baluster

    Dartmouth Turned 1 Baluster

    Product Overview

    The INTEX Dartmouth Extruded Railing System combines classic, timeless millwork aesthetics with modern engineering. Built with a 100% extruded cellular PVC exterior surrounding a heavy-duty aluminum reinforced core, the Dartmouth System offers exceptional commercial-grade strength without the risk of rotting, swelling, or rusting. Designed for both level and stair applications, it features a refined matte finish, hidden hardware, and long-span performance capable of achieving code compliance across expansive deck, porch, and balcony installations.

    Key Features & Benefits

    • Commercial-Grade Strength: Features an integrated heavy-duty aluminum core that supports code-compliant spans up to 12 feet.
    • Low Maintenance Cellular PVC: Will not rot, split, peel, or absorb moisture, significantly reducing long-term maintenance costs.
    • Hidden Fastener System: Uses concealed stainless steel hardware for a clean, seamless finish without exposed screws or rust stains.
    • Versatile Profiles: Offered in both peaked (classic timber design) and flat "beverage-friendly" top rail cap profiles.
    • Paint Ready Finish: Comes standard in a crisp white matte finish that does not require paint, but can be painted with 100% acrylic latex paint (LRV ≥ 55).
    • Customization Options: Compatible with various infills (square balusters, glass panels, horizontal infill, louvers) and in-house custom radius capabilities.

    Applications

    • Commercial Decking & Multi-Family Balconies
    • High-End Residential Porches & Decks
    • Coastal Properties & Harsh Weather Environments
    • Historic Renovations & Traditional Architectural Designs
    Specification
    • Technical Specifications

      • Manufacturer: INTEX Millwork Solutions
      • Series: Dartmouth Extruded Rail System (RS35 Series)
      • Material Composition: 100% Extruded Cellular PVC with Heavy-Duty Aluminum Reinforcement Core
      • Rail Profile Options: RS35350 (Flat Top Cap / Beverage Friendly) and RS35400 (Peaked Profile)
      • Rail Widths: 3-5/8" and 4" options
      • System Heights: Standard 36" and 42" finished rail heights
      • Section Lengths: Available in standard 6', 8', 10', and 12' kits (Level and Stair applications)
      • Standard Infill: 1-1/2" Solid Square Edge Cellular PVC Balusters
      • Fasteners: Completely concealed 300-series stainless steel hardware with crush blocks
      • Finish / Color: Factory White Matte Finish (Paintable with 100% Acrylic Latex, Light Reflective Value / LRV ≥ 55)
      • Code Compliance: International Building Code (IBC) and International Residential Code (IRC) compliant up to 12' level spans (certified via CCRR)
    Technical specification
    • Unique ref.dartmouth-turned-1
    • Product familyRailing Systems
    • Product groupBalusters
    • TypeObject (single object)
    • Date of publishing2026-08-14
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • CSI MasterFormat 2014 Code06 63 00
    • CSI MasterFormat 2014 TitlePlastic Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States