Publish your products
Hampton Chamfered Baluster

Hampton Chamfered Baluster

Product Overview

The INTEX Hampton Extruded Railing System features a bold, classic 3.5" flat top rail profile that provides a substantial, high-end millwork appearance. Constructed with 100% extruded cellular PVC surrounding a heavy-duty internal aluminum reinforcement core, the Hampton System delivers structural integrity and commercial-grade strength. It resists rotting, swelling, splitting, and corrosion, making it an ideal low-maintenance solution for porch, balcony, and deck applications in both high-end residential and multi-family commercial projects.

Key Features & Benefits

  • Bold Millwork Profile: Generous 3.5" flat top rail provides a substantial handrail feel and classic architectural framing.
  • Aluminum Reinforced Core: Heavy-duty internal aluminum reinforcement provides superior structural performance and long-span stability.
  • Hidden Hardware Integration: Concealed stainless steel mounting bracket system ensures a clean, screw-free aesthetic that prevents rust staining.
  • Cellular PVC Construction: High-performance exterior shell will not rot, warp, split, or absorb moisture, even in high-moisture coastal environments.
  • Custom Infill Versatility: Compatible with standard square cellular PVC balusters, glass balusters, cable infill, or custom panel inserts.
  • Paint Ready Finish: Standard crisp white matte finish requires no painting, but can be finished with 100% acrylic latex paint (LRV ≥ 55).

Applications

  • Multi-Family & Commercial Balconies
  • High-End Custom Residential Decks & Porches
  • Coastal & Marine Environments
  • Historic Preservation & Traditional Architecture
Specification
  • Technical Specifications

    • Manufacturer: INTEX Millwork Solutions
    • Series: Hampton Extruded Rail System (RS30 Series)
    • Material Composition: Extruded Cellular PVC with Heavy-Duty Internal Aluminum Core Reinforcement
    • Top Rail Profile: 3-1/2" Flat Top Profile
    • System Heights: Standard 36" and 42" finished railing heights
    • Section Lengths: Standard 6', 8', and 10' level and stair section kits (custom spans available)
    • Standard Infill: 1-1/2" Solid Square Edge Cellular PVC Balusters
    • Fasteners & Hardware: Concealed 300-series stainless steel hardware with crush blocks
    • Finish / Color: Factory White Matte Finish (Paintable with 100% Acrylic Latex, Light Reflective Value / LRV ≥ 55)
    • Code Compliance: Meets International Building Code (IBC) and International Residential Code (IRC) guardrail standards
Technical specification
  • Unique ref.hampton-chamfered-baluster
  • Product familyRailing Systems
  • Product groupBalusters
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • CSI MasterFormat 2014 Code06 63 00
  • CSI MasterFormat 2014 TitlePlastic Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States