Publish your products
Hampton Plain Square Baluster
Hampton Plain Square Baluster
Hampton Plain Square Baluster

    Hampton Plain Square Baluster

    Product Overview

    The INTEX Hampton Extruded Railing System features a bold, classic 3.5" flat top rail profile that provides a substantial, high-end millwork appearance. Constructed with 100% extruded cellular PVC surrounding a heavy-duty internal aluminum reinforcement core, the Hampton System delivers structural integrity and commercial-grade strength. It resists rotting, swelling, splitting, and corrosion, making it an ideal low-maintenance solution for porch, balcony, and deck applications in both high-end residential and multi-family commercial projects.

    Key Features & Benefits

    • Bold Millwork Profile: Generous 3.5" flat top rail provides a substantial handrail feel and classic architectural framing.
    • Aluminum Reinforced Core: Heavy-duty internal aluminum reinforcement provides superior structural performance and long-span stability.
    • Hidden Hardware Integration: Concealed stainless steel mounting bracket system ensures a clean, screw-free aesthetic that prevents rust staining.
    • Cellular PVC Construction: High-performance exterior shell will not rot, warp, split, or absorb moisture, even in high-moisture coastal environments.
    • Custom Infill Versatility: Compatible with standard square cellular PVC balusters, glass balusters, cable infill, or custom panel inserts.
    • Paint Ready Finish: Standard crisp white matte finish requires no painting, but can be finished with 100% acrylic latex paint (LRV ≥ 55).

    Applications

    • Multi-Family & Commercial Balconies
    • High-End Custom Residential Decks & Porches
    • Coastal & Marine Environments
    • Historic Preservation & Traditional Architecture
    Specification
    • Technical Specifications

      • Manufacturer: INTEX Millwork Solutions
      • Series: Hampton Extruded Rail System (RS30 Series)
      • Material Composition: Extruded Cellular PVC with Heavy-Duty Internal Aluminum Core Reinforcement
      • Top Rail Profile: 3-1/2" Flat Top Profile
      • System Heights: Standard 36" and 42" finished railing heights
      • Section Lengths: Standard 6', 8', and 10' level and stair section kits (custom spans available)
      • Standard Infill: 1-1/2" Solid Square Edge Cellular PVC Balusters
      • Fasteners & Hardware: Concealed 300-series stainless steel hardware with crush blocks
      • Finish / Color: Factory White Matte Finish (Paintable with 100% Acrylic Latex, Light Reflective Value / LRV ≥ 55)
      • Code Compliance: Meets International Building Code (IBC) and International Residential Code (IRC) guardrail standards
    Technical specification
    • Unique ref.hampton-plain-square-baluster
    • Product familyRailing Systems
    • Product groupBalusters
    • TypeObject (single object)
    • Date of publishing2026-08-14
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • CSI MasterFormat 2014 Code06 63 00
    • CSI MasterFormat 2014 TitlePlastic Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States