Publish your products
Liberty Glass Baluster
Liberty Glass Baluster
Liberty Glass Baluster
Liberty Glass Baluster
Liberty Glass Baluster
Liberty Glass Baluster

    Liberty Glass Baluster

    Product Overview

    The INTEX Glass Balusters System provides a sophisticated railing infill option that maximizes panoramic views and airflow while maintaining safety and code compliance. Built with heavy-duty, 1/4" thick tempered safety glass, these vertical balusters seamlessly integrate into INTEX cellular PVC top and bottom rail systems (including Liberty, Hampton, Providence, Dartmouth, and Nautilus lines). Perfect for coastal environments, lakeside retreats, and commercial balconies, this system offers an unobstructed, modern aesthetic with the low-maintenance durability of marine-grade materials.

    Key Features & Benefits

    • Unobstructed Views: Clear tempered glass balusters maximize sightlines to surrounding landscapes while preserving traditional vertical infill safety.
    • Seamless Rail Integration: Top and bottom rails feature pre-routed channels designed specifically for glass balusters, eliminating the need for mechanical fasteners, field routing, or visible clips.
    • Corrosion & Weather Resistance: Engineered to withstand harsh coastal exposures without rusting, fogging, or degrading over time.
    • Enhanced Airflow: Vertical glass baluster configuration permits natural breezes while serving as a secure guardrail.
    • Low Maintenance: Easy to clean with standard glass cleaners; eliminates the need for repainting, staining, or anti-corrosion treatments.
    • Multi-System Compatibility: Designed to integrate smoothly across INTEX’s primary cellular PVC rail profiles for a cohesive site design.

    Applications

    • Waterfront & Coastal Decking Systems
    • Commercial & Residential Balconies
    • Outdoor Dining & Hospitality Patios
    • Scenic Mountain & Rural Estates
    Specification
    • Technical Specifications

      • Manufacturer: INTEX Millwork Solutions
      • Material: 1/4" Thick Heavy-Duty Tempered Safety Glass
      • Baluster Dimensions: 1/4" x 3-5/8" (or 4") profiles available in 31" (for 36" rail height) and 37" (for 42" rail height)
      • Packaging: Sold in packs of 5 balusters
      • System Height Compatibility: 36" and 42" finished railing heights
      • Section Lengths: Compatible with standard 6' and 8' level rail section spans
      • Rail Compatibility: Liberty, Hampton, Providence, Dartmouth, and Nautilus series pre-routed glass-ready rail sets
      • Installation Method: Drop-in channel mounting (no exposed screws or metal clips)
      • Application Scope: Level guardrail installations (commercial & residential)
      • Code Compliance: Meets IRC and IBC safety standards for tempered architectural glass infills
    Technical specification
    • Unique ref.liberty-glass-baluster
    • Product familyRailing Systems
    • Product groupBalusters
    • TypeObject (single object)
    • Date of publishing2026-08-14
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • CSI MasterFormat 2014 Code06 63 00
    • CSI MasterFormat 2014 TitlePlastic Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States