Publish your products
INTRA Icon hand dryer 1150W eco
Intra
Archived

INTRA Icon hand dryer 1150W eco

Icon ICHD-Eco is an electronic, touch free hand dryer with a cover in stainless steel. Delivered with a fan,1150W, 220-240V, 50/60HZ, with a drying time of 10-12 sec.
Specification
  • Take into account the user during installation. The product should be mounted lower than the recommended 1430mm if the product is to be installed in a sanitary room which is also accessible to wheelchair users. Refer to the installation instructions provided with he product.
Technical specification
  • Unique ref.ICHD-eco
  • Product familyHygiene products
  • Product group350
  • TypeObject (single object)
  • Date of publishing2017-11-12
  • Edition number1
  • Height (mm)308
  • Width (mm)290
  • Depth (mm)96
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Hand & Hair Dryers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit