Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
intra/products/323c64cd-d8c9-4294-8e93-efe32c664dfd
Home
Categories
Sanitary
Dispensers
INTRA Icon wall mounted Soap dispenser automatic
Available in United States
Intra
Follow
Archived
INTRA Icon wall mounted Soap dispenser automatic
ICON electrical, touch free soap dispenser in stainless steel. Capacity 0.9 liter soap. Suitable for refilling. Run by 4 x 1,5 V AA batteries.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
ICSE
Product family
Hygiene products
Product group
350
Type
Object (single object)
Date of publishing
2017-11-12
Edition number
1
Height (mm)
235
Width (mm)
124
Depth (mm)
110
Links
Links
Product url
http://www.intra-teka.com/english/sanitary/products/intra-icon/icse
Installation instructions
http://intra.gc.no/getFDV.php?product=1975&lang=en
Related
Related
Material main
Stainless steel
Designed in
Norway
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Object
Uniclass 2015 Code
Pr_40_70_22_81
Uniclass 2015 Description
Soap dispensers
OmniClass Number
23-31 25 29 13
OmniClass Title
Hand Soap Dispensers
Similar products
Tork-Essity-NA
Tork Elevation® Centerfeed Hand Towel Dispenser, black
Download
HEWI
HEWI 900-06-01560 SENSORIC Disinfectant dispenser, upright model
Download
Tork-Essity-NA
Tork Elevation® Matic® Hand Towel Roll Dispenser, black
Download
Tork-Essity-NA
Tork Xpressnap® Drive Thru Napkin Dispenser
Download
Tork-Essity-NA
Tork Optiserve® Coreless 4-Roll Toilet Paper Dispenser, White
Download
Tork-Essity-NA
Tork Matic® Hand Towel Dispenser
5.0
(
5
)
Download